Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low forward voltage: VF = 2.0V typ. (at IF = 100A, Tc = 25 °C)
  • Fast recovery (soft recovery): trr = 120ns typ. (at IF = 100A, di/dt = 1500A/µs, Tc = 25 °C)

Description

The RJU1CF06DWA is a high-performance fast recovery diode with a forward current of 100A, forward voltage of 2V to 2.7V, reverse current of 25µA, a repetitive peak reverse voltage of 1250V, and a 120ns recovery time.

Applications

  • Inverters
Part NumberStatusSamplesStockRoHSPackagePb (Lead) Free
RJU1CF06DWA-00#W0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
PackageNo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?