Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low forward voltage: VF = 2.3V typ. (at IF = 10A, Tc = 25 °C)
  • Fast recovery (soft recovery): trr = 35ns typ. (at IF = 10A, di/dt = 1500A/µs, Tc = 25 °C)

Description

The RJU1CF00DWA is a high-performance fast recovery diode with a forward current of 10A, forward voltage of 2.3V to 2.8V, reverse current of 25µA, a repetitive peak reverse voltage of 1250V, and a 35ns recovery time.

Applications

  • Inverters

Applied Filters: