| CAD Model: | View CAD Model |
| Pkg. Type: | TO-3PFM |
| Pkg. Code: | pkg_9459 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-3PFM |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | PFC |
| Channels (#) | 1 |
| Configuration | Built-In FRD |
| FRD Vf (V) | 1.2 |
| FRD trr (ns) | 100 |
| IC @100 °C (A) | 6 |
| IC @25 °C (A) | 13 |
| IH | No |
| Ic (Peak) (A) | 100 |
| Inverter | No |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| PFC | Yes |
| Pc (W) | 29 |
| Pch (W) | 29 |
| Qualification Level | Industrial |
| Strobe | No |
| Tape & Reel | No |
| VCE (sat) (V) | 1.8 |
| VCES (V) | 600 |
| tf (Typical) (µs) | 0.051 |
IGBT product for Power Factor Correction (PFC).