Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1200V AE4 Trench & Field Stop Technology
  • Low collector to emitter saturation voltage VCE (sat) = 1.5V typ. (at IC = 200A, VGE = 15V, Tj = 25°C)
  • Low Switching loss
  • Easy paralleling by internal Rg

Description

Renesas' AE4 IGBTs use a unique trench gate configuration in its process structure. These devices offer low saturation voltage without sacrificing robustness, while also minimizing switching losses. This 1200V/200A IGBT is optimized for high-power applications such as inverters.

Applications

  • High speed switching
Part NumberStatusSamplesStockPackage
RJP1C15DWA-00#W0ObsoleteN/AOut of StockWafer
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?