Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 9 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Applied Filters: