| CAD Model: | View CAD Model |
| Pkg. Type: | HWSON |
| Pkg. Code: | pkg_6758 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 2180 |
| ID (A) | 30 |
| Lead Compliant | Yes |
| Length (mm) | 3 |
| MOQ | 5000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 20 |
| Pkg. Type | HWSON |
| Qg typ (nC) | 15.2 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 5.6 |
| RDS (ON) (Max) @4.5V (mohm) | 7.8 |
| Standard Pkg. Type | Power SON-8 3.3x3.3 |
| Tape & Reel | No |
| VDSS (Max) (V) | 30 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
| Width (mm) | 3 |
The RJK03E0DNS is a N Channel Power MOSFET.