Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Trench gate and thin wafer technology
  • Built-in fast recovery diode (100ns typ.) in one package
  • Low collector to emitter saturation voltage
    VCE(sat) = 1.7V typ. (at IC = 12 A, VGE = 15V, Tc = 25 °C)
  • High-speed switching
    tf = 80 ns typ. (at Vcc = 300V, VGE = 15V, Ic = 12A, Rg = 5Ω, inductive load)
  • Short circuit withstands time (5µs typ.)
  • Applications: Inverter
  • Quality grade: Standard

Description

Renesas' RJH60D2DPP-A0 600V, 12A insulated-gate bipolar transistor (IGBT) features trench gate and thin wafer technology, built-in fast recovery diode (100ns typ.) in one package, and low collector to emitter saturation voltage. The device can be used for power switching applications.

Applications

  • Power switching
  • Inverter
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
RJH60D2DPP-A0#T2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220FPA3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?