Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Trench gate and thin wafer technology
  • Built-in fast recovery diode (100ns typ.) in one package
  • Low collector to emitter saturation voltage
    VCE(sat) = 1.9V typ. (at IC = 10A, VGE = 15V, Tc = 25 °C)
  • High-Speed switching
    tf = 75ns typ. (at Vcc = 300V, VGE = 15V, Ic = 10A, Rg = 5Ω, inductive load)
  • Short circuit withstands time (5µs typ.)
  • Applications: Inverter
  • Quality grade: Standard

Description

Renesas' RJH60D1DPP-A0 600V, 10A insulated-gate bipolar transistors (IGBT) featuring trench gate and thin wafer technology, built-in fast recovery diode (100ns typ.) in one package, and low collector to emitter saturation voltage can be used for power switching applications. 

Applications

  • Power switching
  • Inverter
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RJH60D1DPP-A0#T2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220FPA3#Tube1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?