Skip to main content

Overview

Description

The RH850/F1KH-D8 is one group of single-chip microcontrollers in the RH850/F1x series, which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 6MB to 8MB and the package covers a wide range from 176 to 324 pins. Also, CAN FD and Ethernet interfaces, along with a hardware security module have been added to all products, and the CPU operating frequency has been improved to 240MHz and is equipped with a dual CPU.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
Renesas MCAL
Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package.
Software Package Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Green Hills MULTI Device-Support-Packages
Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
IDE and Coding Tool Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
9 items

Software Downloads

Software & Tools - Software Log in to Download ZIP 154.76 MB
Software & Tools - Other Log in to Download ZIP 428.12 MB
Software & Tools - Other Log in to Download ZIP 3.88 MB
Software & Tools - Other Log in to Download XLSM 101 KB
Library Log in to Download ZIP 1.71 MB
Library Log in to Download ZIP 1.69 MB
Device File - Partner Tool Log in to Download ZIP 36.17 MB
7 items

Sample Code

Sample Code

Sample Code Log in to Download ZIP 1.29 MB
Application: Automotive, Cloud & Enterprise
Function: Application Example IDE: GHS MULTI for RH850
Sample Code Log in to Download ZIP 3.74 MB
Sample Code Log in to Download ZIP 1.62 MB
Application: Consumer Electronics, Industrial
Compiler: GHS MULTI for V800 Function: Application Example IDE: MULTI
Sample Code Log in to Download ZIP 1.55 MB
4 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Model - IBIS Log in to Download ZIP 1.55 MB
Model - BSDL Log in to Download ZIP 21 KB
2 items

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Partners

Vector Informatik GmbH

The MICROSAR evaluation package includes the Vector basic software according to AUTOSAR Classic as well as all necessary software tools.

Elektrobit Automotive GmbH

The EB tresos solution for RH850/F1Kx includes EB's basic software for Classic AUTOSAR ECUs, an integrated OS and MCAL as well as an easy-to-use tool set to configure and generate the software components.

Tata Elxsi Ltd.

Tata Elxsi supports Renesas customers during their development by providing MCAL service and support, including:

  • Frozen Branch Service
  • AUTOSAR Validation Service
  • Compiler Re-validation Service

Support Communities

  1. RH850/F1KH-D8 Access SPID

    In Core2 APL,  When access to global ram, i think the SPID should be SPID2,  but in reality it is SPID0. Can you tell me the reason. Test Case: global ram GRG are seted as follow: PEID2: Enables access PEID1/PEID4: Disables access SPID2:Enables access SPID0/SPID1 ...

    Jun 13, 2025
  2. ICUMD for RH850/F1KH-D8, RH850/F1KM-S4

    ... these in RH850 User Manual, RH850/F1KH, RH850/F1KM Section 42 Security Function "Please refer to separate documents about security function which describes the two functions as shown below.● ICUMD for RH850/F1KH-D8, RH850/F1KM-S4● ICUSE for RH850/F1KM-S1" Thank you.

    Feb 1, 2021
  3. RH850/F1KH-D8

    ... SPI channels (1 for the CAN transceiver and 6 for the led drivers). 3. Mcu should supoort cryptograpy and E2E stack. Can we have a case study where these general requirements are covered by a RH850/F1KH-D8 mcu or any other member of RH850 family? Regards, Yash Tandon.

    Apr 18, 2021
View All Results from Support Communities (9)

Videos & Training