Skip to main content
Renesas Electronics Corporation
2 x 128Gbaud Linear Transimpedance Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWAFER
Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
Wafer Fab LocationUNITED STATES
Application800G coherent systems with 128Gbaud QAM modulation format
Channels (#)2
Data Rate Max (Gbps)128
FunctionLinear TIA
MOQ70
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The RG8G3122A is a dual-channel 128Gbaud linear transimpedance amplifier (TIA) for 800G and beyond integrated coherent receivers (ICRs).

The RG8G3122A integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the RG8G3122A also enable optical subassembly such as u-ICR and IC-TROSA used for small form factor integrated optical modules.