Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pinout optimized DDR5 RDIMM and LRDIMM PCB layout
  • DDR5 server speeds up to 6400MT/s
  • Supports power-down modes to conserve server power
  • Supports 1-rank/2-rank DIMM configurations
  • Supports SDP, DDP, 3DS DRAM types
  • Supports up to 16Gb DRAM die
  • Provides access to internal control words for configuring device features and adapting to different RDIMM and LRDIMM system applications
  • I3C sideband access for asynchronous register access control
  • BCOM for LRDIMM data buffer control
  • Loopback and pass-through modes
  • Package: 8.7 × 13.5 mm, 240-FCBGA

Description

The RG5R364 (Gen 3 RCD) is a registering clock driver used on DDR5 RDIMMs. It supports DDR5 server speeds up to 6400 MT/s. Its primary function is to buffer the Command Address (CA) bus, chip selects, and clock between the host controller and the DRAMs.

The RG5R364 contains two separate channels with some common logic such as clocking, but otherwise operate independently of each other. Each channel has a 7-bit double data rate CA bus input, a single parity input, two chip-select inputs, produces two copies of 14-bit single data rate CA bus outputs and two copies of the chip-select outputs. The RCD has a common clock input and PLL, but produces separate clock outputs to the DRAM channels.

Parameters

AttributesValue
Product TypeRegistering Clock Driver
FunctionDDR5 Gen 3.0 Server RCD
Application SystemServer
Input Voltage Range (V)1.06 - 1.16

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCCSP13.5 x 8.7 x 0.92400.65

Applications

  • RDIMM, LRDIMM and NVDIMM modules for Enterprise Servers
  • Memory down server motherboards
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
RG5R364B0C0GBY#BC0ActiveAvailableOut of StockFCCSP240#Tray30170#Yese1 SnAgCu0 to 70°C
RG5R364B0C0GBY#HC0ActiveAvailableOut of StockFCCSP240#Reel33000#0Yese1 SnAgCu0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?