Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two Master Side (upstream/controller) ports
  • Four Slave Side (downstream/target) ports
  • On-Chip I2C/I3C Slave (target) Interface
  • Master Side port multiplexer
  • Master switching via in-band I2C/I3C commands or pin selection
  • Master-Master communication and messaging support
  • Hot Join support
  • Support both I2C and I3C Basic 1.0 protocol
  • All ports support 1.0 to 1.8V I2C/I3C compatible operation
  • Downstream ports default enabled
  • Temperature range: -40°C to 85°C
  • Packaged in a 4 × 4 mm 28-pin VFQFPN

Description

The RG3MxxB12B1 is a family of I2C/I3C Multiple Port Hub devices featuring two I2C/I3C Master Side Ports and up to eight I2C/IC Slave Side Ports. An RG3MxxB12B1 device provides connectivity to up to two masters, and up to eight slaves. By cascading and duplicating the RG3MxxB12B1, the user builds a RG3MxxB12B1 Hub Network to provide connectivity to a number of devices, with extended reach distance, and running with different level of I2C, I3C, and SMBus protocols.

In an RG3MxxB12B1 device, each of Master Side Port is associated with an on-chip I2C/I3C slave interface. Each I2C/I3C interface accesses on-chip registers. Master-Master communication is achieved with shared registers and intra-port IBI channels.

RG3M47B12 is a 2:4 Intelligent Switch with downstream ports default enabled.

Parameters

AttributesValue
FunctionI3C 2:4 Intelligent Switch
Supply Voltage (V)3.3 - 3.3
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9280.4
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
RG3M47B12B1GNL#BB0ActiveAvailableOut of StockContactVFQFPN28#Tray1Yese3 Sn-40 to 85°C
RG3M47B12B1GNL#KB0ActiveAvailableOut of StockRoHS:EN
RoHS:JA
VFQFPN28#Reel1Yese3 Sn-40 to 85°C
RG3M47B12A1GNL#KB0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VFQFPN28#Reel1Yese3 Sn-40 to 85°C

Support Communities

  1. RG3M47B12 IBIS model

    require IBIS model for RG3M47B12B0GNL#KB0

    Nov 6, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?