| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (RG3M47B12A1GNL#KB0) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Description | I3C 2:4 Intelligent Switch User-configured |
| Function | I3C 2:4 Intelligent Switch |
| Lead Compliant | No |
| Length (mm) | 4 |
| MOQ | 2500 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.9 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 4 |
The RG3MxxB12B1 is a family of I2C/I3C Multiple Port Hub devices featuring two I2C/I3C Master Side Ports and up to eight I2C/IC Slave Side Ports. An RG3MxxB12B1 device provides connectivity to up to two masters, and up to eight slaves. By cascading and duplicating the RG3MxxB12B1, the user builds a RG3MxxB12B1 Hub Network to provide connectivity to a number of devices, with extended reach distance, and running with different level of I2C, I3C, and SMBus protocols.
In an RG3MxxB12B1 device, each of Master Side Port is associated with an on-chip I2C/I3C slave interface. Each I2C/I3C interface accesses on-chip registers. Master-Master communication is achieved with shared registers and intra-port IBI channels.
RG3M47B12 is a 2:4 Intelligent Switch with downstream ports default enabled.