Skip to main content
Renesas Electronics Corporation

Features

  • AEC-Q100 compliant
  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA).
  • Wide output voltage range: VOUT: VSS+0.1V to VDD-0.1V (@ Io = 5mA)
  • Supply current (per channel): IDD = 0.75mA Typ.
  • High slew rate: SR = 8V/μs Typ.

Description

The READ4354J is an input and output full range quad CMOS operational amplifier realizing high drivability and high slew rate. This IC can be used with a minimum operating supply voltage of 2.5V, and in a wide ambient temperature range from -40˚C to +125˚C. It is available in an ultra-small 14-pin TSSOP package.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +125
Bandwidth (MHz)6
Gain Min80dB
Offset Voltage (Max) (mV)6
IBIAS (nA)0.001
CMRR (dB)80
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)0.3 - 6.5
Output Voltage Swing Range (V)VDD+0.1 - VSS+0.1
IS per Amp (mA)0.75
Single Supply Voltage Range (V)2.5 - 5.5
Slew Rate (V/µs)8
VS (Min) (V)2.5
VS (Max) (V)5.5
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Supply Current Icc/Idd (Max) (mA)0.04
Qualification LevelAutomotive(AEC-Q100 Compliant)
Simulation Model AvailableSPICE

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
TSSOP140.65

Applications

  • Motor Control

Applied Filters: