Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • AEC-Q100 Compliant
  • Output Full Range (Rail-to-Rail Output)
  • Power Supply Voltage: VDD = +4.5V to +32V
  • Input Offset Voltage: VIO ≤ ±9mV
  • Input Bias Current: IB ≤ (1pA)
  • Supply Current (per channel): IDD = 0.7mA Typ., 1.0mA Max. (@ VDD = 5.0V TA = -40˚C to +125˚C)
  • Slew Rate: SR = 8V/μs Typ.

Description

The READ2656J is dual CMOS operational amplifier with AEC-Q100 compliance and features the same performance as bipolar products (UPC842) regarding voltage resistance (power supply voltage: 36V Max.) and high slew rate (8V/µs Typ.). This IC is an output full-range product with greatly reduced power consumption and input bias current compared to bipolar products.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125
Bandwidth (MHz)6
Gain Min60dB
Offset Voltage (Max) (mV)9
IBIAS (nA)0.001
CMRR (dB)80
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)4.5 - 32
Output Voltage Swing Range (V)VDD-0.3 - VSS+0.3
IS per Amp (mA)0.7
Single Supply Voltage Range (V)4.5 - 32
Slew Rate (V/µs)8
VS (Min) (V)4.5
VS (Max) (V)32
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-16V(Max.)
Input Offset Voltage Vio (Max) (mV (±))9
Supply Current Icc/Idd (Max) (mA)0.04
Qualification LevelAutomotive(AEC-Q100 Compliant)
Simulation Model AvailableSPICE

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
TSSOP80.65

Applications

  • Motor Control
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
READ2656JSP#GC1ActiveAvailable2027 DecOut of StockTSSOP1ku | $0.556Embossed Tape1MALAYSIAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?