| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_8305 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.2 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (READ2351JSP#GC1) | EnglishJapanese |
| Lead Count (#) | 14 |
| Carrier Type | Embossed Tape |
| Pkg. Dimensions (mm) | 5 x 4 x 1.2 |
| Pb (Lead) Free | Yes |
| Bandwidth (MHz) | 0.55 |
| CMRR (dB) | 80 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | VSS - VDD |
| IBIAS (nA) | 0.001 |
| IS per Amp (mA) | 0.04 |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Lead Compliant | No |
| Length (mm) | 5 |
| MOQ | 2500 |
| Output Voltage Swing Range (V) | VSS+0.1 - VDD-0.1 |
| PSRR (db) | 80 |
| Pkg. Type | TSSOP |
| Process | CMOS |
| Qualification Level | Automotive |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 0.35 |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| VS (Max) (V) | 6.5 |
| Width (mm) | 4 |
| field__slew_rate_typical_ | 0.35 |
The READ2351J is input and output full range dual CMOS Operational Amplifier realizing low voltage and low current consumption operation. This IC can be used in minimum operating supply voltage from 1. 8V, and in wide ambient temperature range from -40°C to +125°C. Available in ultra-small 8 pins TSSOP package.