| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (LVC374BFPEL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Family Name | RD74LVC-B Series |
| Function | Octal D-type Flip Flops with 3-state Outputs |
| Lead Compliant | Yes |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
These low voltage operation (Vcc = 3. 3 V) products are perfect for devices demanding low power consumption. These 3V drive products demonstrate the same or better performance as 5V standard logics, and can also conveniently be used in mixed 5/3V systems.