Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Supplied on emboss taping for high-speed automatic mounting.
  • TTL compatible input level
  • Supply voltage range : 4.0 to 6.0 V
  • Operating temperature range: –40 to +85°C
  • Logic–level translate function 3.0 V CMOS logic → 5.0 V CMOS logic
  • High drive current IOH short = –130 mA (min) (@VCC = 5.0 V)
  • Low sink current IOL short = 40 mA (max) (@VCC = 5.0 V)
  • Ordering Information

Description

The RD5CYDT08 has two–input AND gate in a 5 pin package. This product is suited as IGBT Driver IC for the strobe.

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
CMPAK2 x 1.25 x 1.15
Part NumberStatusSamplesStockRoHSPackage
RD5CYDT08CMActiveN/AOut of StockRoHS:EN
RoHS:JA
CMPAK
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?