| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_34 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 13 x 6 x 2.2 |
| Pitch (mm): |
| RoHS (D30LD06AFP#H0P) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOP |
| Carrier Type | Tape & Reel |
| Advanced Features | 8bit Parallelin Parallelout Driver (with open drain outputs)Vo:30Vmax, 3.3V/5V Logic level Input available |
| Device Functions | Operation Panel Display |
| Family Name | High Voltage Logic Drivers |
| Lead Compliant | Yes |
| Lead Count (#) | 20 |
| Length (mm) | 13 |
| MOQ | 2000 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 13 x 6 x 2.2 |
| Tape & Reel | No |
| Target applications | Amusement, Digital consumer |
| Thickness (mm) | 2.2 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
It is ideal for LED illumination applications.