| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_667 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (D151TS3324ARP#H0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| Pkg. Type | SOP |
| Carrier Type | Embossed Tape |
| Family Name | Clock Generator for Printers and General SSC |
| Function | Spread Spectrum Clock for EMI Solution |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Remarks | fout=40 to 80MHz, Down Spread 1.0%/3.0% |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
These products have a SSC (Spread Spectrum Clock) function that can help reduce device EMI.