Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • PCIe Gen 1–7 compliance
  • 2:8 multiplexer or two 4-output buffer options
  • Drive both source-terminated and double-terminated loads
  • Selectable 34Ω, 85Ω, and 100Ω output impedance
  • Power down tolerance (PDT)
  • Flexible startup sequencing (FSS)
  • Automatic clock parking (ACP)
  • Dedicated OE# pins to control group output
  • 6mm × 6mm 48-VFQFPN package
  • Available in AEC-Q100 qualified, automotive grade 2 packages

Description

The RC19308 is a 2:8 PCIe Gen7 multiplexer that is backward compatible with earlier PCIe generations. The RC19308 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.

Parameters

AttributesValue
Diff. Outputs8
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Power Consumption Typ (mW)391
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
Adjustable PhaseNo
Noise Floor (dBc/Hz)-154
Channels (#)2
Additive Phase Jitter Typ RMS (fs)42.8
105°C Max. Case Temp.1
FunctionMultiplexer
Input TypeLVDS, HCSL
Output Banks (#)2
Core Voltage (V)1.8
Output Voltage (V)0.8
Product CategoryAutomotive Timing, PCI Express Clocks, PCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9480.4

Applications

  • Cloud/High-performance computing
  • nVME storage
  • Networking
  • Accelerators 

Applied Filters: