Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Forward voltage: VF = 2.4V typ. (at IF = 50A)
  • High speed switching
  • Unsawn wafer
  • Wafer size = 200mm
  • Quality grade: Standard

Description

Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast, soft recovery characteristics with ultra-thin wafer and lifetime control technology. 

This 1250V/50A diode is optimized for high-power applications such as inverters.

Applications

  • UPS
  • Welding
  • Photovoltaic inverters
  • Power converter system
Part NumberStatusSamplesStockPackage
RBC50A125B1UFWA-030#FF0ObsoleteN/AOut of StockWafer
RBC50A125B1UFWA-0F0#FF0ObsoleteN/AOut of StockWafer