| CAD Model: | View CAD Model |
| Pkg. Type: | SO8-FL |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.15 x 6.10 x 1.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| RoHS (RBA100N04DANS-4UB02#HB0) | EnglishJapanese |
| Pkg. Type | SO8-FL |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 4160 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 100 |
| Id max @ 25°C (A) | 100 |
| Lead Compliant | No |
| Length (mm) | 6.1 |
| MOQ | 5000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 100 |
| Pkg. Dimensions (mm) | 5.15 x 6.10 x 1.00 |
| Qg typ (nC) | 83 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 2 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 1.76 |
| Series Name | ANL4 |
| Simulation Model Available | Yes |
| Standard Pkg. Type | SO8-FL 5x6 BSC |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| VDSS (Max) (V) | 40 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
| Width (mm) | 5.15 |
The ANL4 40V technology offers low on-state resistance. It reduces capacitance and gate charge for more efficient switching. This technology enables the device to achieve high switching speed and low power loss, thereby improving energy efficiency. Furthermore, it enhances durability and reliability, making it suitable for automotive applications such as power management systems, motor control, and DC/DC converters.