Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
5V Full-Duplex, 1Mbps RS-485/422 Differential Transceiver with ±5kV EFT Immunity and ±10kV ESD Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RAA7881532GSU#AB0)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.85
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
Advanced FeaturesRuggedized
Data Rate (Mbps)1
Devices Allowed on Bus256
Half/Full DuplexFull
High ESD ProtectionYes-EFT Immunity
Hot PlugYes
IS Enabled/Disabled800/700 µA
Length (mm)3
MOQ1960
Pkg. TypeMSOP
Price (USD)$1.07794
Qualification LevelStandard
Receivers (#)1
SHDN ICC0.07 µA
Slew Rate LimitedYes
Supply Voltage Vcc (Min) (V)3
Supply Voltage Vcc (V)5.5 - 5.5
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.85
Transmitters (#)1
Tx/Rx EnableYes
Vcc (V)4.5 to 5.5
Width (mm)3

Description

The RAA788153 5V full-duplex powered RS-485/RS-422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.