Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High VOD: 3.1V (Typ.) into RD = 54Ω
  • ±5kV EFT immunity of bus I/O pins
  • ±10kV ESD protection on bus I/O pins
  • Supported data rates: 1Mbps
  • Full fail-safe outputs for open or shorted inputs
  • Hot plug capability
  • 1/8 unit load
  • Allows for up to 512 transceivers on the bus
  • Low supply current (driver disabled): 550μA
  • Ultra-low shutdown current: 70nA

Description

The RAA788153 5V full-duplex powered RS-485/RS-422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.

Parameters

AttributesValue
Temp. Range (°C)-40 to +105°C
Devices Allowed on Bus256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.85100.5
SOICN8.7 x 3.9 x 0.00141.3

Applications

  • Industrial networks in factory automation
  • Building automation: lighting, elevators, HVAC
  • Industrial process control networks
  • Security camera networks
  • Networks with star topology
  • Long-haul networks in coal mines and oil rigs
  • High node-count networks
  • Automated utility e-meter reading systems
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA7881532GSP#AB0ActiveAvailableIn StockRoHS:EN
SOIC1ku | $0.8114#Tube31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, TAIWANUSA
RAA7881532GSP#HB0ActiveAvailableOut of StockRoHS:EN
SOIC1ku | $0.8114#Reel31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3CHINA, TAIWANUSA
RAA7881532GSU#AB0ActiveAvailableIn StockRoHS:EN
MSOP1ku | $0.8110#Tube10.5mm3.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIAUSA
RAA7881532GSU#HB0ActiveN/AOut of StockRoHS:EN
MSOP1ku | $0.8110#Reel10.5mm3.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIAUSA

Knowledge Base

  1. What is the EFT Performance of Renesas's new RAA78815x Family of RS-485/422 Transceivers?

    ... Voltage during EFT Test with 5kHz Repetition Rate Test Level Test Voltage (kV) Repetition Frequency (kHz) Transceiver 1 0.25 5 or 100 RAA788150 RAA788152 RAA788153 RAA788155 RAA788156 RAA788158 2 0.5 5 or 100 3 1 5 or 100 4 2 5 or 100 X 5 5 and 100 ...

    Oct 11, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?