| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (RAA457100GBM#HC0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Description | Wireless charging system Receiver IC for low power applications |
| Function | Power Receiver |
| Lead Compliant | Yes |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Voltage Range (V) | 1.2 - 3 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
The RAA457100 is a receiver IC for low power wireless charging system. RAA457100 performs battery charging by wireless transmission power and DC power supply to receiver application system from battery. When RAA458100 is used in a transmitter, a wireless charging system with bi-directional communication can be constructed.