Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wireless battery charging
  • DC power supply to application system by high efficiency DCDC converter
  • Monitoring some pin voltages such as rectified output voltage, battery voltage by 12bit A/D converter
  • Modulation/Demodulation function for bi-directional communication between transmitter and receiver
  • Transmitter system(RAA458100) can read and write RAA457100 registers for setting charge control parameters
  • Function which converts wireless communication to 2-wrie serial communication for communication between transmitter and receiver application system
  • Battery protection, Low battery voltage detection

Description

The RAA457100 is a receiver IC for low power wireless charging system. RAA457100 performs battery charging by wireless transmission power and DC power supply to receiver application system from battery. When RAA458100 is used in a transmitter, a wireless charging system with bi-directional communication can be constructed.

Part NumberStatusSamplesStockRoHSPackage
RAA457100GBM#HC0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?