Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
ICs for Microcontroller Power Supply System

Package Information

CAD Model:View CAD Model
Pkg. Type:HTSSOP
Pkg. Code:pkg_10995
Lead Count (#):20
Pkg. Dimensions (mm):6 x 4 x 1.1
Pitch (mm):

Environmental & Export Classifications

RoHS (RAA230233GSB#HA0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeHTSSOP
Carrier TypeEmbossed Tape
Description16Vmax, 2chDC/DC, 3A, VOUT=adjustable
FunctionDC/DC(step down)
Lead CompliantYes
Lead Count (#)20
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 4 x 1.1
Remarks2ch output
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

Description

Support is limited to customers who have already adopted these products.