Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Voltage : 24V
  • Output Voltage : 5V, 9V, 12V, 15V, 20V (*)
  • Output current limit : 0.5A, 1A, 1.5A, 2A, 2.5A, 3A (*)
  • Package : 20 Pin HTSSOP
  • Supports I2C Slave interface (for Renesas USB PD Controller C30 Group only)
  • Integrated Soft Start, Power MOSFET, Discharge Circuit and Phase Compensator
  • Protection circuit
    • Over voltage protection
    • Over current protection
    • Over temperature protection
    • Short circuit protection
    • Under voltage lockout circuit
    • Watch dog timer (Controlled by I2C Master (Renesas USB PD Controller C30 Group)

Description

RAA230161 allows system manufacturers to quickly and easily implement safe and reliable power supply equipment that is based on the USB PD 2.0 and 3.0 standards.

U30 Group is power supply IC that supports the Power Rules requirements as defined in USB Power Delivery (USB PD) 2.0 and 3.0 standards. The power supply designers are faced with challenges of supporting multiple voltage levels of the USB PD standards, output voltage switching, and handling large currents. With USB PD Controller (C30 Group), it can be used to implement a high-speed response DC/DC power supply circuit that switches the output voltage between the 5 V, 9 V, 15 V, and 20 V defined in the USB PD 2.0 and 3.0 standards, as well as the 12 V adopted in many DC systems.

The RAA230161 is power supply IC that supports the Power Rules requirements as defined in USB Power Delivery (USB PD) 2.0 and 3.0 standards. The power supply designers are faced with challenges of supporting multiple voltage levels of the USB PD standards, output voltage switching, and handling large currents. With USB PD Controller (C30 Group), it can be used to implement a high-speed response DC/DC power supply circuit that switches the output voltage between the 5 V, 9 V, 15 V, and 20 V defined in the USB PD 2.0 and 3.0 standards, as well as the 12 V adopted in many DC systems.

Please contact a sales representative or distributor for ordering information.

 

Applications

  • Power Supply application with USB PD
  • USB outlet, AC Adapter
  • USB PD Hub, PC, Docking Station
  • PC Peripheral Device (Monitor, Printer, Router)
  • Home Electronics (DTV, STB, Home Gateway)
  • POS, Measuring instrument

Support Communities

  1. Product requirement for usb phone charging in a bike

    I want a similar product like RAA230161 , the input voltage of this is 24v but i require 12v input voltage because the power source is from the auxillary battery which is a 12v. Can u suggest me a similar product with 12v input voltage and can u help me with ...

    May 21, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?