| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (RAA230122GSB#HA0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Description | 16Vmax, 1chDC/DC+Battery Backup, 3A, VOUT=5V |
| Function | DC/DC(step down), Battery Backup |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Remarks | 1ch output |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.