Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated with 700V 5Ω MOSFET
  • Constant frequency PWM operation with current mode control
  • Burst mode operation at light load
  • Protections:
    • Short-circuit protection (SCP)
    • Overload protection (OLP)
    • Input undervoltage protection (VINUV)
    • VCC overvoltage protection (VCCOV)
    • Output open-loop protection (OLP)
    • Short-winding protection (SWP)
    • Over-temperature protection (OTP)

Description

The RAA223881, an off-line flyback regulator with an integrated 700V power MOSFET, provides a cost-effective solution for high-input voltage applications such as appliances, air conditioners, and general-purpose isolated power supplies with 15W output. The flyback regulator operates with a constant switching frequency of 65kHz and employs current mode control. At light loads, it operates in burst mode to reduce power consumption and uses secondary-side feedback to provide excellent output voltage regulation. The RAA223881 features an integrated high-voltage (HV) startup for a low system-component count. It also provides frequency dithering to simplify EMI filter design. The device comes in a 7 Ld PDIP package.

Parameters

AttributesValue
Topology CharacteristicSSR Flyback
Control ModePeak Current Mode DCM/CCM
UVLO Rising (V)12
UVLO Falling (V)8
VBIAS (Max) (V)30
PWMs (#)1
Output Power Max (W)15
Switching Frequency (KHz)65 - 65
Controller / IntegratedIntegrated
Advanced FeaturesBuilt-in HV startup
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PDIP9.3 x 6.3 x 3.3072.5

Applications

  • Large appliances
  • Air conditioners
  • Industry equipment
  • Auxiliary power supply for TV, set-top box, or LCD/LED monitor
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA2238814GSP#AA1ActiveAvailableIn StockRoHS:EN
PDIP1ku | $0.797#TubeNot ApplicableYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIA, TAIWANKOREA

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?