| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EXD |
| Lead Count (#): | 7 |
| Pkg. Dimensions (mm): | 9.3 x 6.3 x 3.30 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2238814GSP#AA1) | Download |
| Pkg. Type | PDIP |
| Lead Count (#) | 7 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | KOREA |
| Advanced Features | Built-in HV startup |
| Application | Home Appliances, Networking, Smart Meters |
| Control Mode | Peak Current Mode DCM/CCM |
| Controller / Integrated | Integrated |
| Length (mm) | 9.3 |
| MOQ | 2000 |
| Output Power Max (W) | 15 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.3 x 6.3 x 3.30 |
| Price (USD) | $1.155 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 65 - 65 |
| Thickness (mm) | 3.3 |
| Topology Characteristic | SSR Flyback |
| UVLO Falling (V) | 8 |
| UVLO Rising (V) | 12 |
| VBIAS (Max) (V) | 30 |
| Width (mm) | 6.3 |
The RAA223881, an off-line flyback regulator with an integrated 700V power MOSFET, provides a cost-effective solution for high-input voltage applications such as appliances, air conditioners, and general-purpose isolated power supplies with 15W output. The flyback regulator operates with a constant switching frequency of 65kHz and employs current mode control. At light loads, it operates in burst mode to reduce power consumption and uses secondary-side feedback to provide excellent output voltage regulation. The RAA223881 features an integrated high-voltage (HV) startup for a low system-component count. It also provides frequency dithering to simplify EMI filter design. The device comes in a 7 Ld PDIP package.