Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Highly Integrated Ultra-Low Power Dual-Band Wi-Fi 6 Arm Cortex-M33 MCU

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:WD0070AA
Lead Count (#):70
Pkg. Dimensions (mm):3.471 x 4.065 x 0.495
Pitch (mm):0.424

Environmental & Export Classifications

RoHS (R7SA6W1AEDZDD#HA0)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTape & Reel
Family NameRA
Series NameRA6
Group NameRA6W1
CPU ArchitectureArm
Main CPUArm Cortex-M33
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)704KB
ECC SRAMNo
Lead Count (#)70
Pitch (mm)0.424
Pkg. Dimensions (mm)3.471 x 4.065 x 0.495
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.62 - 3.6
I/O Ports28
DMAC or DTCDMAC&DTC
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)28
LVD or PVDNo
Operating Freq (Max) (MHz)160
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)2
QSPI (ch)2
OSPI (ch)1
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessWi-Fi4 2.4GHz
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)4
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionUnique ID, AES 128/192/256, ChaCha20, ECC/RSA-4K, HMAC, SHA224/256), TRNG, DLM
Debug InterfaceSWD
ApplicationThermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Smart sensors, Garage door openers, Pet trackers, Asset trackers, Industrial Sensors, Home automation, Home appliances, Smart medical
Band2.4GHz
Family NameRA
Group NameRA6W1
Lead CompliantYes
Length (mm)3.471
LongevityTBD
NPUNo
Pkg. TypeWLCSP
RemarksThis SoC is used in RRQ61001-0xx and RRQ61051-0xx.
Suggested KitsEK-RA6W1
Thickness (mm)0.495
Width (mm)4.065
Wireless StandardWi-Fi 4 2.4GHz

Description

The RA6W1 is a highly integrated ultra-low power Wi-Fi MCU integrating an Arm® Cortex®-M33 system processor with a dual-band 802.11a/b/g/n/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and power management features. This provides a standalone single-chip solution that can support complex low-power IoT solutions that require Wi-Fi network connectivity. Extremely low-power operation is accomplished by dynamically disabling elements of the MCU that are not in use, thus allowing a near zero level of power consumption when not actively transmitting or receiving data. Such low-power operation can extend the battery life up to a year or more, depending on the application. Built from the ground up for the Internet of Things (IoT), the RA6W1 is ideal for door locks, thermostats, sensors, pet trackers, asset trackers, sprinkler systems, connected lighting, smart home, home appliances, video doorbells, wearables, and other IoT devices.

To learn more, visit Wi‑Fi MCUs.