Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/L3AA, R8C/L3AB Group is supported only for customers who have already adopted these products. The RL78/L1C Groups are recommended for new designs._x000D_.

The R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, and R8C/L3AM Group of single-chip MCUs incorporate the R8C CPU core, which implements a powerful instruction set for a high level of efficiency and supports a 1Mb address space, allowing execution of instructions at high speed. In addition, the CPU core integrates a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, helps reduce the number of system components. These groups have data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Products
Part NumberStatusSamplesStockRoHSPackageCarrier Type
R5F2L3A7BDFA#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP
R5F2L3A7BDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape
R5F2L3A7BNFA#U1ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFP
R5F2L3A7BNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape
R5F2L3A8BDFA#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP
R5F2L3A8BDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape
R5F2L3A8BNFA#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP
R5F2L3A8BNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape
R5F2L3AABDFA#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP
R5F2L3AABDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape
R5F2L3AABNFA#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP
R5F2L3AABNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape
R5F2L3ACBDFA#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP
R5F2L3ACBDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape
R5F2L3ACBNFA#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP
R5F2L3ACBNFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPTray/Embossed tape