Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/36T-A Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.

The R8C/36T-A Group of single-chip microcontrollers (MCUs) incorporates the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.

Power consumption is low, and additional power control is possible by selecting the operating mode. The R8C/36TA Group is also designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface on the same chip, reduces the number of system components. The R8C/36T-A Group integrates a touch sensor control unit, which enables detection of the floating capacitance of the electrostatic capacitive touch electrode. This group also has on-chip data flash (1KB × 4 blocks) with background operation (BGO) function.

Applications

  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)RAM (KB)Lead Count (#)Temp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F21368SDFA#30NRNDN/A2029 JanOut of StockContactLQFP6KB64#-40 to +85
R5F21368SDFA#50NRNDN/A2029 JanOut of StockContactLQFP6KB64#-40 to +85
R5F21368SDFA#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP6KB64#-40 to +85
R5F21368SDFA#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP6KB64#-40 to +85
R5F21368SDFP#30NRNDN/AIn StockContactLFQFP1ku | $6.126KB64#-40 to +85CHINAJAPAN
R5F21368SDFP#50NRNDN/AOut of StockContactLFQFP6KB64#-40 to +85
R5F21368SDFP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP6KB64#-40 to +85
R5F21368SDFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP6KB64#-40 to +85
R5F21368SNFA#30NRNDN/A2029 JanIn StockContactLQFP1ku | $6.26KB64#-20 to +85CHINAJAPAN
R5F21368SNFA#50NRNDN/A2029 JanOut of StockContactLQFP6KB64#-20 to +85
R5F21368SNFA#V0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP6KB64#-20 to +85
R5F21368SNFA#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP6KB64#-20 to +85
R5F21368SNFP#30NRNDN/AOut of StockContactLFQFP1ku | $7.796KB64#-20 to +85CHINAJAPAN
R5F21368SNFP#50NRNDN/AIn StockContactLFQFP1ku | $7.796KB64#-20 to +85CHINAJAPAN
R5F21368SNFP#V0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP6KB64#-20 to +85
R5F21368SNFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP6KB64#-20 to +85
R5F2136ASDFA#30NRNDN/A2029 JanOut of StockContactLQFP8KB64#-40 to +85
R5F2136ASDFA#50NRNDN/A2029 JanOut of StockContactLQFP8KB64#-40 to +85
R5F2136ASDFA#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP8KB64#-40 to +85
R5F2136ASDFA#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP8KB64#-40 to +85
R5F2136ASDFP#30NRNDN/AOut of StockContactLFQFP8KB64#-40 to +85
R5F2136ASDFP#50NRNDN/AOut of StockContactLFQFP8KB64#-40 to +85
R5F2136ASDFP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP8KB64#-40 to +85
R5F2136ASDFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP8KB64#-40 to +85
R5F2136ASNFA#30NRNDN/A2029 JanOut of StockContactLQFP8KB64#-20 to +85
R5F2136ASNFA#50NRNDN/A2029 JanOut of StockContactLQFP8KB64#-20 to +85
R5F2136ASNFA#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP8KB64#-20 to +85
R5F2136ASNFA#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP8KB64#-20 to +85
R5F2136ASNFP#30NRNDN/AOut of StockContactLFQFP8KB64#-20 to +85
R5F2136ASNFP#50NRNDN/AOut of StockContactLFQFP8KB64#-20 to +85
R5F2136ASNFP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP8KB64#-20 to +85
R5F2136ASNFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP8KB64#-20 to +85
R5F2136CSDFA#30NRNDN/A2029 JanOut of StockContactLQFP10KB64#-40 to +85
R5F2136CSDFA#50NRNDN/A2029 JanOut of StockContactLQFP10KB64#-40 to +85
R5F2136CSDFA#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP10KB64#-40 to +85
R5F2136CSDFA#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP10KB64#-40 to +85
R5F2136CSDFP#30NRNDN/AOut of StockContactLFQFP10KB64#-40 to +85
R5F2136CSDFP#50NRNDN/AOut of StockContactLFQFP10KB64#-40 to +85
R5F2136CSDFP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP10KB64#-40 to +85
R5F2136CSDFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP10KB64#-40 to +85
R5F2136CSNFA#30NRNDN/A2029 JanOut of StockContactLQFP10KB64#-20 to +85
R5F2136CSNFA#50NRNDN/A2029 JanOut of StockContactLQFP10KB64#-20 to +85
R5F2136CSNFA#V0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP10KB64#-20 to +85
R5F2136CSNFA#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP10KB64#-20 to +85
R5F2136CSNFP#30NRNDN/AIn StockContactLFQFP1ku | $7.0610KB64#-20 to +85CHINAJAPAN
R5F2136CSNFP#50NRNDN/AOut of StockContactLFQFP1ku | $7.0610KB64#-20 to +85CHINAJAPAN
R5F2136CSNFP#V0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP10KB64#-20 to +85
R5F2136CSNFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP10KB64#-20 to +85