Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/33A Group is supported only for customers who have already adopted these products. The R8C/33C Group or R8C/33M Group is recommended for new designs.

The R8C/33A Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/33A Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment
Part NumberStatusSamplesStockRoHSPackage
R5F21331ANFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F21331ANFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F21332ANFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F21332ANFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F21334ANFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
Package
R5F21334ANFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F21335ANFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
Package
R5F21335ANFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F21336ANFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F21336ANFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources