Description
The R8C/22 Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.
This MCU is built using the high-performance silicon gate CMOS process using the R8C CPU core and is packaged in a 48-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. This Furthermore, the data flash (1KB x 2 blocks) is embedded in the R8C/21 Group. The difference between R8C/20 and R8C/21 Groups is only the existence of the data flash. Their peripheral functions are the same.
Applications
- Automotive
| Part Number | Status | Samples | Stock | RoHS | Package | RAM (KB) | Lead Count (#) | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|
| R5F21226DFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 48# | -40 to +85 |
| R5F21226JFP#U1 | Obsolete | N/A | In Stock | Contact | LFQFP | 2KB | 48# | -40 to +85 |
| R5F21226JFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 48# | -40 to +85 |
| R5F21226KFP#U1 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 48# | -40 to +125 |
| R5F21226KFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 48# | -40 to +125 |
| R5F21227DFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2.5KB | 48# | -40 to +85 |
| R5F21227JFP#U1 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 2.5KB | 48# | -40 to +85 |
| R5F21227JFP#W4 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 2.5KB | 48# | -40 to +85 |
| R5F21227KFP#U1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2.5KB | 48# | -40 to +125 |
| R5F21227KFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2.5KB | 48# | -40 to +125 |
| R5F21228DFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 3KB | 48# | -40 to +85 |
| R5F21228JFP#U1 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 3KB | 48# | -40 to +85 |
| R5F21228JFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 3KB | 48# | -40 to +85 |
| R5F21228KFP#U1 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 3KB | 48# | -40 to +125 |
| R5F21228KFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 3KB | 48# | -40 to +125 |
| R5F2122AJFP#U0 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 5KB | 48# | -40 to +85 |
| R5F2122AJFP#W4 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 5KB | 48# | -40 to +85 |
| R5F2122AKFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 5KB | 48# | -40 to +125 |
| R5F2122CJFP#U0 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 6KB | 48# | -40 to +85 |
| R5F2122CJFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 6KB | 48# | -40 to +85 |
| R5F2122CKFP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 6KB | 48# | -40 to +125 |
Loading
Filters
Applied Filters
Log in required to subscribe
- Tool News - Note
- Product Change Notice
- Application NoteAI-generated Summary: The document explains how to implement single master control communication using the R8C/35C Group EC bus interface to issue a restart condition. It demonstrates sending and receiving data with a digital color sensor (S11059-02DT) by alternating master transmission and reception. The restart condition allows switching data direction without issuing a stop condition, complying with I²C protocol standards such as 7-bit slave addressing, approximately 357 kHz transfer rate, and single master communication.Related Files:
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Technical Update
- Technical Update
- Application NoteAI-generated Summary: The document specifies the serial communication protocols for the R8C/1x and 2x Series microcontrollers in standard serial I/O modes 2 and 3. It details boot program operations including initial settings, communication with a serial programmer, and control commands for flash memory. Communication formats are asynchronous, with defined data transfer structures. Pin assignments and connection examples for both modes are provided. Initial settings cover selecting communication mode based on the MODE pin level after reset and adjusting the bit rate to 9600 bps through a defined handshake process with the serial programmer.
- DatasheetR8C/22, R8C/23 Group DatasheetRECOMMENDED
Recommended Documents (1)
- DatasheetR8C/22, R8C/23 Group DatasheetRECOMMENDED
Datasheets (1)
- Guide
- Guide
- GuideRelated Files:
- Manual - Hardware
Manuals & Guides (5)
- Application NoteAI-generated Summary: The document explains how to implement single master control communication using the R8C/35C Group EC bus interface to issue a restart condition. It demonstrates sending and receiving data with a digital color sensor (S11059-02DT) by alternating master transmission and reception. The restart condition allows switching data direction without issuing a stop condition, complying with I²C protocol standards such as 7-bit slave addressing, approximately 357 kHz transfer rate, and single master communication.Related Files:
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document specifies the serial communication protocols for the R8C/1x and 2x Series microcontrollers in standard serial I/O modes 2 and 3. It details boot program operations including initial settings, communication with a serial programmer, and control commands for flash memory. Communication formats are asynchronous, with defined data transfer structures. Pin assignments and connection examples for both modes are provided. Initial settings cover selecting communication mode based on the MODE pin level after reset and adjusting the bit rate to 9600 bps through a defined handshake process with the serial programmer.
- Application NoteAI-generated Summary: The R8C/25 Group Timer RA operates in Timer Mode by counting an internally generated source with decrement operation. It reloads the count from a register upon underflow and supports programmable divide ratios. The timer starts and stops via specific bits in the TRACR register, and generates interrupts on underflow. Key registers include TRACR, TRAIOC, TRAMR, TRAPRE, and TRA, which control timer operation, I/O functions, mode selection, prescaler, and count values. Writing to these registers affects timer behavior depending on whether counting is active or stopped.Related Files:
- Application NoteAI-generated Summary: The document explains the Timer RA operation in Pulse Output Mode for the R8C/25 Group. It details how the timer counts an internal source and outputs pulses with inverted polarity on underflow. Key registers such as TRACR, TRAIOC, TRAMR, TRAPRE, and TRA control timer start/stop, output polarity, count source, and prescaler settings. The document also covers interrupt generation, pin functions, and register behaviors during count operations.Related Files:View More (149)
Application Notes & White Papers (149)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (5)
- Technical Update
- Technical Update
- Technical UpdateView More (29)
Errata & Technical Updates (29)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
Other (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8a
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- EmulatorEmulator for M16C Family [Overseas Standards Compliant]. Support for all operating frequencies of M16C.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Connected with a Flash Programmer, these IC Socket Boards enable reprogramming of the on-chip Memory before mounting.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8aView More (26)
Software & Tools (26)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (89)
Sample Code (89)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.