Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/10 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed.

Applications

  • Electric Household Appliance
  • Office Equipment
  • Housing Equipment (Sensor / Security)
  • General Industrial Equipment
  • Audio
Part NumberStatusSamplesStockPackage
R5F21102DFPObsoleteN/AOut of StockPackage
R5F21102FPObsoleteN/AOut of StockPackage
R5F21103DFPObsoleteN/AOut of StockPackage
R5F21103FPObsoleteN/AOut of StockPackage
R5F21104DFPObsoleteN/AOut of StockPackage
R5F21104FPObsoleteN/AOut of StockPackage

Support Communities

  1. R8C/10 timer

    Hi. My problem is very simple. I have generated a square wave with a pwm of 50 per cent, using timer X and Z. The program must stop the count of these timers when an interrupt occurs.  I have written the program and it works, the only problem is that ...

    Mar 19, 2022
  2. Timers

    Where can I find information on timers of R8C/10?

    Jun 19, 2021
  3. how to read/write data in r8c1b flash memory

    GOOD MORNING SIR ,   WE ARE THE MAJOR CUSTOMER OF YOU WE ARE USING BULK QUANTITY OF R8C1B CONTROLLER . I HAVE  QUERY , I WANT TO WRITE DATA IN MEMORY , I DON’T WANT TO INTERFACE  EXTERNAL FLASH MEMORY  , I JUST WANT TO USE INTERNAL FLASH . SO HOW I CAN USE THIS ...

    Apr 30, 2010

Knowledge Base

  1. How are codes handled if debugging R8C with E1 E20 or E8a?

    ID Codes are handled differently when debugging R8C/10 to R8C/13 MCUs and R8C/14 MCUs or beyond*, as described below.*The E1 and E20 emulators support R8C/3x MCUs or beyond. R8C/10 to R8C/13 Group MCUs:In all E8a emulator ...

    Jul 30, 2012
  2. Debugging is interrupted with Communication Timeout Error

    ... function has precautionary statement for use. Please refer to this Tool news for information on init function. Additionally, the OFS register for R8C family (except R8C/10 and R8C/11) is allotted to address FFFF, so the WDT invokes automatically after rest when the value of the 0 ...

    Dec 3, 2024
  3. Do I need to rewrite the boot ROM area using MI6C Flash Starter?

    Rewriting of the boot ROM area is unnecessary. This is because M3A-0806 performs programming using the standard boot program which was programmed into the boot ROM area when it was shipped. (#104963)

    Mar 1, 2005
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources