Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Small package
  • Low power consumption
  • 36MHz operation
  • Function: CDS/PGA + 10-bit ADC
  • Package Type: VQFN
  • Pin Count: 36
  • Supply voltage: 3V

Description

The R2A45005AHNP is an 8M BSI CMOS image sensor for security applications.

Applications

  • Cameras
  • Visual equipment
  • Analog front-end (AFE)
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Pb (Lead) Free
R2A45005AHNP#W0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFN36#Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?