| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_1730 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3 x 3 x 0.8 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0040 |
| RoHS (R2A20150NP#W5) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Carrier Type | Tape & Reel |
| Pb (Lead) Free | Yes |
| Application | MCU/MPU's I/O Expander |
| Icc (Typical) (mA) | 0.05 |
| Io (mA) | 4 |
| Lead Compliant | Yes |
| Length (mm) | 3 |
| MOQ | 3000 |
| Output I/V | V |
| Pkg. Dimensions (mm) | 3 x 3 x 0.8 |
| Pkg. Type | HWQFN |
| Remarks | 2.7 to 5.5V Builtin Power On Reset |
| Supply Voltage (V) | 3 - 5 |
| Supply Voltage Vs Range | 3 to 5 |
| Tape & Reel | No |
| Thickness (mm) | 0.8 |
| Width (mm) | 3 |
Support is limited to customers who have already adopted these products.