Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Absolute Maximum Ratings Supply voltage Vcc: 24V Junction temperature Tj: –40°C to +150°C
  • Electrical characteristics UVLO operating start voltage VH: 12V ± 0.8V UVLO operating shutdown voltage VL: 9.2V ± 0.7 V UVLO hysteresis voltage Hysuvl: 2.8V ± 0.7V
  • Functions: Dimming function (Triac, PWM, DC dimming) Zero current detection mode (when Rrt is OPEN) Fixed frequency mode (when Rrt is connected by GND) Adjustable switching frequency (when Rrt is connected by GND) Package lineup: Pb-free SOP-8 (JEDEC)

Description

R2A20135 is an LED lighting controller IC with a dimming function. The high-accuracy LED current feedback system makes LED performance more efficient. With non-Isolation step-down control makes it possible to reduce external parts and realize high power factor and efficiency. Moreover, this IC builds in the dimming function and can control many types of dimming modes, such as Triac, PWM, and DC dimming. The switching mode can be chosen as Zero Current detect Mode or Fixed Frequency Mode according to the required features. By the Constant On Time control, both modes have a power factor correct function. Zero Current detect Mode provides better performance for noise immunity, and Fixed Frequency Mode is for power factor correction and THD.

Parameters

AttributesValue
FunctionLED lighting controller
Controller / IntegratedController
Key FeaturesLED Lighting Power Controller
Protection FeaturesUVLO

Package Options

Pkg. TypeLead Count (#)
SOP8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
R2A20135SP#W5ActiveAvailableIn StockSOP1ku | $0.698#Reel1YesPHILIPPINESJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?