| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8787 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | PHILIPPINES |
| Country of Wafer Fabrication | JAPAN |
| Application | Solid State Lighting |
| Controller / Integrated | Controller |
| Function | LED lighting controller |
| Icc (Typical) (mA) | 2.2 |
| Key Features | LED Lighting Power Controller |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Parametric Category | Solid State Lighting Interface ICs |
| Pkg. Type | SOP |
| Price (USD) | $1.0098 |
| Protection Features | UVLO |
| Remarks | LED lighting controller |
| Tape & Reel | No |
R2A20135 is an LED lighting controller IC with a dimming function. The high-accuracy LED current feedback system makes LED performance more efficient. With non-Isolation step-down control makes it possible to reduce external parts and realize high power factor and efficiency. Moreover, this IC builds in the dimming function and can control many types of dimming modes, such as Triac, PWM, and DC dimming. The switching mode can be chosen as Zero Current detect Mode or Fixed Frequency Mode according to the required features. By the Constant On Time control, both modes have a power factor correct function. Zero Current detect Mode provides better performance for noise immunity, and Fixed Frequency Mode is for power factor correction and THD.