Skip to main content
Renesas Electronics Corporation
Critical Conduction Mode PFC Control IC

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_667
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationPHILIPPINES
Wafer Fab LocationJAPAN
ApplicationAC/DC adapters, Electronic ballasts, Medium off-line power converters
FunctionDelay time adjustment, OVP2, DUVP
Icc (Typical) (mA)1.8
Key FeaturesControls a boost converter to provide an active power factor, Adopts critical conduction mode for power factor correction, Achieves high efficiency and low switching noise, Utilizes zero current switching
Lead CompliantYes
Length (mm)5
MOQ2500
Output Per Driver UGATE Source|Sink.020 | .020
Parametric CategoryPower Factor Correction (PFC) Controllers
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Price (USD)$0.93568
Product CategoryPower Factor Correction (PFC) Controllers
Qualification LevelStandard
RemarksCRM Single PFC
Supply Current Icc (µA)1800
Switching Frequency Range (Typical) (kHz)500 - 500
Tape & ReelNo
Thickness (mm)1.75
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
UVLO Falling (V)9.3
UVLO Rising (V)10.5
Width (mm)4

Description

The R2A20133D controls a boost converter to provide an active power factor correction. The R2A20133D adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Because the zero current is detected by using the GND current, the ZCD Auxiliary winding is unnecessary. The feedback loop open detection, two mode overvoltage protection, overcurrent protection are built in the R2A20133D, and can constitute a power supply system of high reliability with few external parts.