Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Maximum ratings Power-supply voltage Vcc: 24 V Operating junction temperature Tjopr: – 40 to 150°C
  • Electrical characteristics VREF output voltage VREF: 5.0 V ± 1.6% UVLO operation start voltage VH: 10.4 ± 0.7 V UVLO operation stop voltage VL: 8.9 ± 0.5 V PFC output maximum ON duty Dmax-out: 95% (typ.)
  • Functions Constant power limit function Continuous conduction mode Hold function of PFC operation on momentary outage (PFC hold function) Overvoltage detection Overcurrent detection Soft start Feedback loop disconnection detection IC shutdown function Dynamic OVP (Over Voltage Protection) Package lineup: SOP-16"
  • Flat panel display

Description

Support is limited to customers who have already adopted these products.

R2A20115 is a power-factor correction (PFC) controller IC, which employs continuous conduction mode as PFC control mode. Various kinds of functions such as constant power limit, overvoltage detection, overcurrent detection, soft start function, feedback-loop open detection, and the function holding its operation through momentary outage (PFC hold function) are incorporated in a single chip. These functions reduce external circuitry. The constant power limit function significantly reduces coil vibration, which is caused by the operation of a conventional overcurrent detection circuit when the system is overloaded. The PFC hold function enables quick recovery by keeping PFC operation active for a certain duration (hold time) during momentary outage/power failure. The hold time can be adjusted by an external capacitor. This IC provides the separated pin used for detecting overcurrent, so that, the preset current value range for overcurrent detection becomes wider than before. The shutdown function with latch mode is also implemented. A soft-start control pin is provided for the easy adjustment of soft-start operation. And also the dynamic over voltage protection function integrated in this IC reduces overshooting of the output voltage, which might occur for the duration of startup, recovery after momentary power failure and just after a sudden variation of a load.

Part NumberStatusSamplesStockRoHSPackage
R2A20115SP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SOP
R2A20115SP#W0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOP
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?