Description
Support is limited to customers who have already adopted these products.
Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.
| Part Number | Status | Samples | Stock | RoHS | Package | Carrier Type |
|---|---|---|---|---|---|---|
| R2A20114SP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOP | Tape & Reel |
| R2A20114SP#U5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOP | Tape & Reel |
| R2A20114SP#W0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOP | Tape & Reel |
| R2A20114SP#W5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOP | Tape & Reel |
Loading
Filters
Applied Filters
Log in required to subscribe
- Product Change Notice
- Technical Update
- Product Change Notice
- Product Change Notice
- DatasheetR2A20104/114 Series Data SheetRECOMMENDED
- Technical Update
- Application NotePDF 1.3 MB R19AN0015ED0102 Rev.1.02 Jul 01, 2013AI-generated Summary: The document provides layout recommendations and design rules for a dual port Ethernet PHY device supporting 10Base-T, 100Base-TX, and 100Base-FX. It covers strap pin configuration options for initial start-up settings, detailing the use of pull-up and pull-down resistors, including recommended resistor values and schematic examples. The strap pins function only during power-up or reset, with internal and external resistor configurations advised for noise immunity. Additional chapters address media interfaces, power supply layout, clock input, LED control, and unused pins.
- Application NotePDF 1.21 MB R19AN0014ED0102 Rev.1.02 Jul 01, 2013AI-generated Summary: The document provides layout recommendations and design rules for Dual PHY and Single Channel PHY ASSP devices. It covers strap pin configuration options for initial start-up settings, including pull-up and pull-down resistor values and configurations to ensure stable operation in noisy environments. The layout guidelines include power supply design, differential pair routing, media-dependent interfaces, MAC interfaces, and clock input circuits. Examples and tables illustrate resistor values and schematic configurations for strap pins.
- Application NotePDF 224 KB R03AN0009EJ0100 Rev.1.00 Feb 22, 2012AI-generated Summary: The document explains the internal functions of the R2A20112A IC, focusing on its UVLO block which prevents operation under low voltage, and the 5 V reference voltage used internally. It details the Error Amplifier that stabilizes PFC output voltage, the Zero Current Detection circuit essential for CRM operation, and the RAMP generator that controls PWM ON time using external components. The drive stage outputs pulses to power MOSFETs with specific peak current capabilities and includes driver circuit examples for different MOSFET gate charges.
- Application NoteAI-generated Summary: The built-in oscillator frequency depends on an external resistor and a 10 pF capacitor, with a maximum 50% duty cycle at 48 kHz. The oscillator charges and discharges the capacitor between 0.2 V and 2 V. The error amplifier uses a transconductance amplifier to regulate output based on feedback voltage. The output pin drives an external MOSFET with up to 900 mA peak current. The peak current control circuit maintains constant inductor current using overcurrent protection via the CS pin. The constant ON time control uses feedback from the FB pin to regulate inductor current, adjusting peak current proportionally to input voltage for power factor correction.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- DatasheetR2A20104/114 Series Data SheetRECOMMENDED
Recommended Documents (1)
- DatasheetR2A20104/114 Series Data SheetRECOMMENDED
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 1.3 MB R19AN0015ED0102 Rev.1.02 Jul 01, 2013AI-generated Summary: The document provides layout recommendations and design rules for a dual port Ethernet PHY device supporting 10Base-T, 100Base-TX, and 100Base-FX. It covers strap pin configuration options for initial start-up settings, detailing the use of pull-up and pull-down resistors, including recommended resistor values and schematic examples. The strap pins function only during power-up or reset, with internal and external resistor configurations advised for noise immunity. Additional chapters address media interfaces, power supply layout, clock input, LED control, and unused pins.
- Application NotePDF 1.21 MB R19AN0014ED0102 Rev.1.02 Jul 01, 2013AI-generated Summary: The document provides layout recommendations and design rules for Dual PHY and Single Channel PHY ASSP devices. It covers strap pin configuration options for initial start-up settings, including pull-up and pull-down resistor values and configurations to ensure stable operation in noisy environments. The layout guidelines include power supply design, differential pair routing, media-dependent interfaces, MAC interfaces, and clock input circuits. Examples and tables illustrate resistor values and schematic configurations for strap pins.
- Application NotePDF 224 KB R03AN0009EJ0100 Rev.1.00 Feb 22, 2012AI-generated Summary: The document explains the internal functions of the R2A20112A IC, focusing on its UVLO block which prevents operation under low voltage, and the 5 V reference voltage used internally. It details the Error Amplifier that stabilizes PFC output voltage, the Zero Current Detection circuit essential for CRM operation, and the RAMP generator that controls PWM ON time using external components. The drive stage outputs pulses to power MOSFETs with specific peak current capabilities and includes driver circuit examples for different MOSFET gate charges.
- Application NoteAI-generated Summary: The built-in oscillator frequency depends on an external resistor and a 10 pF capacitor, with a maximum 50% duty cycle at 48 kHz. The oscillator charges and discharges the capacitor between 0.2 V and 2 V. The error amplifier uses a transconductance amplifier to regulate output based on feedback voltage. The output pin drives an external MOSFET with up to 900 mA peak current. The peak current control circuit maintains constant inductor current using overcurrent protection via the CS pin. The constant ON time control uses feedback from the FB pin to regulate inductor current, adjusting peak current proportionally to input voltage for power factor correction.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.View More (6)
Application Notes & White Papers (6)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
Errata & Technical Updates (2)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.