Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Power Supply 1.8 V for core (VDD), 1.4 V to VDD for I/O (VDDQ)
  • Clock Fast clock cycle time for high bandwidth Two input clocks (K and /K) for precise DDR timing at clock rising edges only Two input clocks for output data (C and /C) to minimize clock skew and flight time mismatches Two output echo clocks (CQ and /CQ) simplify data capture in high-speed systems Clock-stop capability with μs restart
  • I/O Separate independent read and write data ports with concurrent transactions 100% bus utilization DDR read and write operation HSTL I/O User programmable output impedance PLL circuitry for wide output data valid window and future frequency scaling
  • Function Four-tick burst for reduced address frequency Internally self-timed write control Simple control logic for easy depth expansion JTAG 1149.1 compatible test access port
  • Package 165 FBGA package (15 x 17 x 1.4 mm)

Description

The R1Q3A4436RBG is a 4, 194, 304-word by 36-bit and the R1Q3A4418RBG is a 8, 388, 608-word by 18-bit synchronous quad data rate static RAM fabricated with advanced CMOS technology using full CMOS six-transistor memory cell. It integrates unique synchronous peripheral circuitry and a burst counter. All input registers are controlled by an input clock pair (K and /K) and are latched on the positive edge of K and /K. These products are suitable for applications which require synchronous operation, High-Speed, low voltage, high density and wide bit configuration. These products are packaged in 165-pin plastic FBGA package.

Part NumberStatusSamplesStockRoHSPackageCarrier Type
R1Q3A4418RBG-33IB0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LBGATray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?