Skip to main content
Renesas Electronics Corporation
Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit / 2-Mword × 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(48)
Pkg. Code:pkg_11788
Lead Count (#):48
Pkg. Dimensions (mm):18 x 12 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1LV1616HSA-4SI#B1)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTray
Access Time (ns)45
Density (Kb)16000
Lead CompliantYes
Lead Count (#)48
Length (mm)18
MOQ1
Memory Capacity (kbit)16000
Memory Density16
Moisture Sensitivity Level (MSL)3
Organization1M x 16
Organization (bit)x 8 / x 16
Organization (kword)2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 12 x 1.2
Pkg. TypeTSOP(48)
RemarksDual Chip Select (CS1#, CS2)
Replacement ProductRMLV1616AGSA-4U2#AA0
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)12

Description

The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.