Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Power SRAM

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(2)
Pkg. Code:pkg_468
Lead Count (#):32
Pkg. Dimensions (mm):21 x 10 x 1.2
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1LV0408DSB-7LR#S0)EnglishJapanese
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Access Time (ns)70
Lead CompliantYes
Lead Count (#)32
Length (mm)21
MOQ1000
Memory Capacity (kbit)4000
Memory Density4
Moisture Sensitivity Level (MSL)2
Organization (bit)x 8
Organization (kword)512
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 10 x 1.2
Pkg. TypeTSOP(2)
RemarksSuccessor product: RMLV0408EGSB-4S2
Replacement ProductRMLV0408EGSB-4S2#HA1
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)10

Description

Support is limited to customers who have already adopted these products.

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.