| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG14 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 8.6 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Bus Width (bits) | 4 |
| Channels (#) | 4 |
| Configuration | SPST |
| Core Voltage (V) | 3.3 |
| Function | Bus Switch |
| Iccq (µA) | 2000 |
| Length (mm) | 8.6 |
| MOQ | 880 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 33.5 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 8.6 x 3.9 x 1.5 |
| Pkg. Type | SOIC |
| Qty. per Carrier (#) | 55 |
| Qty. per Reel (#) | 0 |
| RDS (ON) (Ohms) | 4 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.5 |
| Vcc (V) | 3.3 |
| Width (mm) | 3.9 |
The QS3VH125 is a high-bandwidth, quad bus switch. The QS3VH125 has very low ON-resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of individual LVTTL-compatible active low Output Enable signals for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH125 ideal for high-performance communications applications. The QS3VH125 operates from -40 °C to +85 °C.