Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Enhanced N-channel FET with no inherent diode to VCC
  • 5Ω bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Available in 16-pin QSOP and S1 packages

Description

The QS3257 is a high-speed CMOS LVTTL-compatible Quad 2:1 multiplexer/demultiplexer. The QS3257 is a function and pinout-compatible QuickSwitch version of the 74F257, 74FCT257, and the 74ALS/AS/LS257 Quad 2:1 multiplexers. The low ON-resistance of the QS3257 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3257 operates at -40 °C to +85 °C.

Parameters

AttributesValue
Function4x2:1 Mux/Demux
Pkg. CodePCG16
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
On Resistance (Ω)5
Speed GradeStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP4.9 x 3.8 x 1.47160.64

Applications

  • Logic replacement
  • Video, audio, graphics switching, muxing
  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Bus funneling
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
QS3257QGActiveAvailableIn StockQSOP1ku | $0.4116#CYesTube1MALAYSIATAIWAN, USA
QS3257QG8ActiveN/AIn StockQSOP1ku | $0.4116#CYesReel1MALAYSIATAIWAN, USA
QS3257S1GObsoleteN/AIn StockSOIC16#CYesTube3
QS3257S1G8ObsoleteN/AIn StockSOIC16#CYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?